PROGRESS LIGHTING
Coastal blue one-light pendant with basket-inspired shade.
Coastal blue one-light pendant with basket-inspired shade.
Image of P500236-164 Bastille Collection One-Light Coastal Blue Coastal Pendant Light
Image of P500236-164 Bastille Collection One-Light Coastal Blue Coastal Pendant Light
+5
Image of P500236-164 Bastille Collection One-Light Coastal Blue Coastal Pendant Light

Bastille Collection One-Light Coastal Blue Coastal Pendant Light

$271.92 USD
OR

Brand: Progress Lighting

Catalog ID: P500236-164

Collection name: Bastille

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500236-164

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Blue

Color Generic

Blue

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Coastal Blue

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247239283

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 14.25 in

Height

14.25 in

Length

12 in

Length - Installed

88.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3.96 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93112959