PROGRESS LIGHTING
Image of P560363-031 Bayside Collection One-Light Non-Metallic Black Outdoor Wall Lantern
Image of P560363-031 Bayside Collection One-Light Non-Metallic Black Outdoor Wall Lantern
Image of P560363-031 Bayside Collection One-Light Non-Metallic Black Outdoor Wall Lantern
Image of P560363-031 Bayside Collection One-Light Non-Metallic Black Outdoor Wall Lantern
+8
Image of P560363-031 Bayside Collection One-Light Non-Metallic Black Outdoor Wall Lantern

Bayside Collection One-Light Non-Metallic Black Outdoor Wall Lantern

$72.60 USD

Brand: Progress Lighting

Catalog ID: P560363-031

Collection name: Bayside Non-Metallic

The Bayside Wall Lantern has a classic nautical shape constructed from non-metallic polymeric material making it an ideal option for coastal applications. Finished in crisp black, place this fixture on porches and outdoor entertaining areas to provide crisp down light. Made in the USA, this wall lantern features an opaque Dark Sky-friendly shade.

  • Bayside has a classic nautical shape making it an ideal option for Coastal and Transitional settings.
  • This lantern provides crisp downward illumination to porches, patios and outdoor entertaining areas
  • Beautifully crafted frame with nautical lines is finished in textured black
  • Dark sky friendly design provides downward illumination, helping to minimize light pollution
  • Crafted from non-metallic polycarbonate material for increased weather resistance
  • Measures 8-in. diameter by 10-in. height, extends from wall 9.37-in.
  • Uses (1) 40-watt medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Wet location listed, fixture can be used where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Can be mounted up or down

No

Catalog Number

P560363-031

Color

Black

Color Generic

Black

Construction Material - Main

Polycarbonate

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Black

Finish Type

No Finish

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional

Light Distribution

Down

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Coach Light

UPC

785247269723

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 9.37 in x 10 in

Height

10 in

Height to Center

5.5 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.79 lb

Width

9.37 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

40 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

4

Pallet Quantity

64

Resources

Instruction Sheet Number

93165876