PROGRESS LIGHTING
Image of P250119-31M Beal Collection 33.19-in. Two-Blade Matte Black Modern Ceiling Fan with Clear Blades
Image of P250119-31M Beal Collection 33.19-in. Two-Blade Matte Black Modern Ceiling Fan with Clear Blades
play
play
+13
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Beal Collection 33.19-in. Two-Blade Matte Black Modern Ceiling Fan with Clear Blades

$660.00 USD

Brand: Progress Lighting

Catalog ID: P250119-31M

Collection name: Beal

Clean in design, the 33-inch Beal hugger-style ceiling fan strikes a contemporary note. Two transparent polycarbonate blades cut a swathe of motion around a minimalistic housing that conceals a whisper-quiet DC motor. Beal is finished in Matte Black and is damp location listed. A full-function remote control and wall bracket are included. This fan has no light source and cannot accept a light kit.

  • Flush mount ceiling fan is perfect for bedrooms, bonus rooms, patios and work areas
  • Sleek style is ideal for Modern settings
  • Contemporary housing is finished in crisp Matte Black
  • Hugger design works well in rooms with low ceilings
  • Does not have a light source and will not accept a light kit
  • Measures 33.19-in. diameter by 13.94-in. high
  • Certifications: ETL Damp Location Listed
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity

0.21 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250119-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Construction Material -Secondary

Polycarbonate

Construction Material -Secondary part

Blade Arms

Control

Handheld Remote with Wall Bracket

Fan - Blade finish

Clear/White Metal Flake

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Flush Mount

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Modern

Mount location

Ceiling Flush

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Flush

New Products

Yes

Photocell

No

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Switch Type

Push button

Type

Propeller

UPC

785247258925

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

33.19 in x 33.19 in x 13.94 in

Fan - Recommended room size

75 ft²

Height

13.94 in

Length

33.19 in

Note Weight of fixture exceeds NEC limits

No

Weight

18.08 lb

Width

33.19 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.1 A

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Conductor Related

Wire Length

12 in

Certifications And Compliance

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

227 CFM/WATT

EPACTenergy consumption watts

11 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada

Title 20

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166477

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS