PROGRESS LIGHTING
Image of P710049-129-30 Beam Collection One-Light LED Wall Bracket
Image of P710049-129-30 Beam Collection One-Light LED Wall Bracket
Image of P710049-129-30 Beam Collection One-Light LED Wall Bracket
Image of P710049-129-30 Beam Collection One-Light LED Wall Bracket
+8
Image of P710049-129-30 Beam Collection One-Light LED Wall Bracket

Beam Collection One-Light LED Wall Bracket

$148.72 USD
OR

Brand: Progress Lighting

Catalog ID: P710049-129-30

Collection name: Beam LED

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P710049-129-30

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

1036 lm

LM-79 Lumens per Watt

62.8 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-10 °C

Style

Modern

Type

Armed Glass Shade

UPC

785247224166

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

10.5 in x 3.25 in x 4.75 in

Height

4.75 in

Height to Center

8.375 in

Length

10.5 in

Weight

1.55 lb

Width

3.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.133 A

Frequency Rating

60 Hz

Lamp Wattage

16 W

Lumens Per Watt

62.8 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

105

Resources

Instruction Sheet Number

93093055