PROGRESS LIGHTING
Image of P500471-31M Beckner Collection One-Light Matte Black Clear Glass Urban Industrial Pendant Light
Image of P500471-31M Beckner Collection One-Light Matte Black Clear Glass Urban Industrial Pendant Light
Image of P500471-31M Beckner Collection One-Light Matte Black Clear Glass Urban Industrial Pendant Light
Image of P500471-31M Beckner Collection One-Light Matte Black Clear Glass Urban Industrial Pendant Light
+9
Image of P500471-31M Beckner Collection One-Light Matte Black Clear Glass Urban Industrial Pendant Light

Beckner Collection One-Light Matte Black Clear Glass Urban Industrial Pendant Light

$176.00 USD

Brand: Progress Lighting

Catalog ID: P500471-31M

Collection name: Beckner

The Beckner Pendant reflects mid-century and industrial design from its mechanical knobs and hooded frame. Finished in Matte Black with Vintage Brass accents, the sleek rod suspends its vintage-style shade complemented by clear glass, delivering bright illumination while adding a modern touch. This mini-pendant can be use in a wide variety of locations.

  • Pendant is Ideal for any kitchen, breakfast nook, or bar area
  • Beckner’s tactile appeal welcomes curiosity and adds depth to mid-century modern, transitional and urban industrial settings
  • An industrial-style glass shade is suspended from a rod and metal cap coated in matte black with a golden vintage brass accent
  • Clear glass delivers bright illumination while adding a modern touch
  • Includes (4) 12" and (1) 6" stems to customize the hanging height to your space
  • Uses (1) 60-watt max medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8-in. diameter by 11.25-in. height
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500471-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Industrial
  • Vintage Electric
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247258345

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 11.25 in

Height

11.25 in

Length

8 in

Length - Installed

68.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

4.45 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166387