PROGRESS LIGHTING
Image of P6536-13630K9 Bell Collection LED Hanging Lantern
Image of P6536-13630K9 Bell Collection LED Hanging Lantern
Image of P6536-13630K9 Bell Collection LED Hanging Lantern
Image of P6536-13630K9 Bell Collection LED Hanging Lantern
Discontinued
Clearance

Bell Collection LED Hanging Lantern

$48.75 USD
$194.37 USD

Brand: Progress Lighting

Catalog ID: P6536-13630K9

Collection name: Bell LED

The one-light hanging lantern from the Belle LED Collection features nautical undertones and a cage reminiscent of industrial spaces that is ideal for both interior and exterior settings. This fixture is available in convertible ceiling/pendant and wall mount options. LED hanging lantern. Textured Graphite finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P6536-13630K9

Category General

LED

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

Yes

Dimming Protocol

ELV/Reverse Phase

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Graphite

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Etched

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

Module

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Modern

Light Source

LED

LM-79 Lumens

445.1 lm

LM-79 Lumens per Watt

55 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

1.1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Coastal

Sub Brand

Progress LED

UPC

785247197231

Warranty Length

5 year warranty

Dimensions

Dimensions

6.625 in x 6.625 in x 11.375 in

Gross Weight with Packaging

3.9 lb

Height

11.375 in

Length

6.625 in

Length - Installed

77 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

4.5 lb

Width

6.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

55 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93063751