PROGRESS LIGHTING
Image of P5676-2030K9 Bell Collection Small Led Wall Lantern
Image of P5676-2030K9 Bell Collection Small Led Wall Lantern
Image of P5676-2030K9 Bell Collection Small Led Wall Lantern
Image of P5676-2030K9 Bell Collection Small Led Wall Lantern
+5
Image of P5676-2030K9 Bell Collection Small Led Wall Lantern

Bell Collection Small Led Wall Lantern

$186.34 USD
OR

Brand: Progress Lighting

Catalog ID: P5676-2030K9

Collection name: Bell LED

The one-light wall lantern from the Belle LED Collection features nautical undertones and a cage reminiscent of industrial spaces that is ideal for both interior and exterior settings. This antique bronze finish surrounds an etched glass diffuser.

  • Nautical undertones.
  • Cage reminiscent of industrial spaces.
  • Ideal for both interior and exterior spaces.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P5676-2030K9

Category General

LED

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Etched

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
  • Urban Industrial

Light Source

LED

LM-79 Lumens

401 lm

LM-79 Lumens per Watt

50.9 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

1.2

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Coastal

Sub Brand

Progress LED

UPC

785247197224

Warranty Length

5-year Limited Warranty

Dimensions

Depth

7.375 in

Dimensions

5.5 in x 7.375 in x 10.625 in

Gross Weight with Packaging

3.1 lb

Height

10.625 in

Height to Center

3 in

Length

5.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.6 lb

Width

7.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

50.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

84

Resources

Instruction Sheet Number

93063750