PROGRESS LIGHTING
Image of P350120-143 Blakely Collection Two-Light Semi-Flush Convertible

Blakely Collection Two-Light Semi-Flush Convertible

$337.81 USD
OR

Brand: Progress Lighting

Catalog ID: P350120-143

Collection name: Blakely

The Blakely collection two-light semi-flush reversible fixture is a fashion-forward design style. A rectangular frame celebrates geometric interplay with clean, straight lines. Finished in Graphite with satin brass accents, the Blakely collection is ideal for Modern and Traditional interiors.

  • The open-form Blakely fixtures has Satin Brass candles on a sturdy iron frames—a fresh remake of traditional style
  • A versatile collection that works well in foyers, dining rooms, breakfast nooks and bathrooms
  • the semi-flush versions are great in bedrooms and dens
  • A fashion-forward style complements both Modern and Traditional interiors
  • The frame’s Graphite finish encases a cluster candelabra in Satin Brass
  • The semi-flush convertible measures 17 1/4in W x 9 3/8in ht.
  • Includes ceiling-mount and hanging hardware
  • Uses two, 60-watt max medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350120-143

Category General

Semi-Flush

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • New Traditional

Type

Semi-Flush Convertible

UPC

785247229062

Warranty Length

1-year Limited Warranty

Dimensions

Depth

15.375 in

Dimensions

17.25 in x 17.25 in x 9.375 in

Height

9.375 in

Height Alt

15.375 in

Length

17.25 in

Length - Installed

74.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.3 lb

Width

17.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93098726