PROGRESS LIGHTING
Image of P350269-009 Boundary Collection 24 in. Four-Light Brushed Nickel Grey Washed Oak Modern Flush Mount Light
Image of P350269-009 Boundary Collection 24 in. Four-Light Brushed Nickel Grey Washed Oak Modern Flush Mount Light
Image of P350269-009 Boundary Collection 24 in. Four-Light Brushed Nickel Grey Washed Oak Modern Flush Mount Light
Image of P350269-009 Boundary Collection 24 in. Four-Light Brushed Nickel Grey Washed Oak Modern Flush Mount Light
+7
Image of P350269-009 Boundary Collection 24 in. Four-Light Brushed Nickel Grey Washed Oak Modern Flush Mount Light

Boundary Collection 24 in. Four-Light Brushed Nickel Grey Washed Oak Modern Flush Mount Light

$275.00 USD

Brand: Progress Lighting

Catalog ID: P350269-009

Collection name: Boundary

Simple rectangles form the building blocks of the Boundary Flush Mount Light. The fixture's modern organic design is crafted from natural wood and offers warmth and timeless style to contemporary settings.Two rectangles intersect to form an open frame showcasing light sources that deliver clear illumination to the surrounding space. This light is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • A sleek silhouette defines this fixture, making it perfect to illuminate Modern, Contemporary and Mid-Century Modern interiors
  • Close-to-ceiling light delivers clear illumination to halls, foyers, bedrooms and living rooms
  • Brushed nickel finish and grey washed oak wood combine for a modern organic look
  • The fixture's open frame and bold angles delivers bright illumination
  • Use clear bulbs (sold separately) to enhance the modern style of this light
  • Measures 24-in. dia. by 9.25-in. height
  • Uses (4) 60-watt medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350269-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Construction Material -Secondary

Solid Wood

Construction Material -Secondary part

accent

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Contemporary
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268948

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 24 in x 9.25 in

Height

9.25 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.98 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166002