PROGRESS LIGHTING
Image of P250058-031-30 Braden Collection 44" 3-Blade Matte Black LED Mid-Century Modern Indoor Hugger Ceiling Fan
Image of P250058-031-30 Braden Collection 44" 3-Blade Matte Black LED Mid-Century Modern Indoor Hugger Ceiling Fan
play
3D View
play
+15

Braden Collection 44" 3-Blade Matte Black LED Mid-Century Modern Indoor Hugger Ceiling Fan

$457.82 USD
OR

Brand: Progress Lighting

Catalog ID: P250058-031-30

Collection name: Braden

Experience an ideal blend of style and function with the Braden Collection 44-Inch 3-Blade Matte Black LED Mid-Century Modern Indoor Hugger Ceiling Fan. Three reversible plywood blades are coated in black and distressed ebony finishes for extra design versatility. The fan's center is coated in a beautiful matte black finish to accentuate its modern character. A remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.

  • Application: Ideal for any bedroom, great room, living room, or sitting room.
  • Style: Perfect for mid-century modern, modern, and transitional style settings.
  • Blades: Three reversible plywood blades are coated in black and distressed ebony finishes for extra design versatility.
  • Dimensions: Measures 44-inch width by 9.8125-inch height.
  • Remote: A remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Lighting: For ideal illumination, a dimmable LED module light source is included (18w, 3000K, 90CRI, 1,400 lumens). Dimmable to 10%.
  • Room Size: Light experts recommend installing this fan in a room size that ranges from 226 to 400-square feet. Great for rooms with low ceiling heights.
  • Certifications: Certifications include cULus dry location listed, Title 20, Title 24.
  • Pairs With: Pairs with a variety of decorative fixtures from Progress Lighting.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity

0.055

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250058-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Remote Control

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Black
  • Distressed Ebony

Fan - Blade Pitch

13

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

Mid-Century Modern

Light Distribution

Down

LM-79 Lumens

1600 lm

LM-79 Lumens per Watt

88 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

Yes

Mounting Type

Ceiling Flush

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bedroom

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247244966

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

44 in x 44 in x 9.8125 in

Fan - Recommended room size

400 ft²

Height

9.8125 in

Length

44 in

Note Weight of fixture exceeds NEC limits

No

Weight

17.7 lb

Width

44 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.39 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

10 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

78

EPACTenergy consumption watts

38

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93129287

Media

Videos

play
P250058-031-30 PLO171H-CA-44 MB
play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model