PROGRESS LIGHTING
Image of P250121-31M-30 Brant Collection 52-in. Three-Blade Matte Black Modern Ceiling Fan
Image of P250121-31M-30 Brant Collection 52-in. Three-Blade Matte Black Modern Ceiling Fan
play
play
+15

Brant Collection 52-in. Three-Blade Matte Black Modern Ceiling Fan

$550.00 USD

Brand: Progress Lighting

Catalog ID: P250121-31M-30

Collection name: Brant

The Brant 52-inch hugger fan gives a new meaning to mid-century modern style and flair. A trio of clean-edged blades are held in place by a Brushed Nickel band wrapped around a flared cylinder that houses a quiet DC motor and an integrated 3000K LED light. The fan's sleek silhouette is finished in Matte Black. Brant is damp location listed for use indoors or covered outdoor areas. A full-function remote control and wall bracket are included.

  • Flush mount ceiling fan is perfect for bedrooms, bonus rooms, patios, great rooms, living rooms, sitting rooms and work areas
  • Clean design is ideal for Modern settings
  • Mid-century modern style housing and blades are finished in Matte Black with a Brushed Nickel Accent
  • Hugger design works well in rooms with low ceilings
  • Includes a 20W integrated LED light source, 3000K, 90 CRI, dimmable
  • also includes blank plate if illumination is not desired
  • Measures 52-in.diameter by 12.0625-in. high
  • Certifications: UL Damp Location Listed
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity

0.052 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250121-31M-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Construction Material -Secondary

Steel

Construction Material -Secondary part

Construction

Control

Handheld Remote with Wall Bracket

Dimming Range

0-10V

Fan - Blade finish

Matte Black

Fan - Blade Pitch

14.8 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Flush Mount

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Down

LM-79 Descriptor

Delivered

LM-79 Lumens

1952 lm

LM-79 Lumens per Watt

90.77 Lum/Watt

Mount location

Ceiling Flush

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Socket Base Type - Main

Module

Switch Type

Push button

Type

Basic

UPC

785247258864

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 12.0625 in

Fan - Recommended room size

360 ft²

Height

12.0625 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

14.11 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.27 A

Frequency Rating

60 Hz

Lamp Wattage

20 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

12 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

144 CFM/WATT

EPACTenergy consumption watts

39 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada

Title 20

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166473

Resources and downloads

Media

Videos

play
play
RH787TB Remote Pairing Video
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS