Image of P5300-20W Bravo Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light
Image of P5300-20W Bravo Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light
Image of P5300-20W Bravo Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light
Image of P5300-20W Bravo Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light
+3
Image of P5300-20W Bravo Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light

Bravo Collection One-Light Antique Bronze Etched Glass Modern Mini-Pendant Light

$82.83 USD
OR

Brand: Progress Lighting

Catalog ID: P5300-20W

Collection name: Bravo

Product details

General

Can be mounted up or down

No

Catalog Number

P5300-20W

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain or Stem

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Mini-Pendant

UPC

785247194780

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.25 in x 7.25 in x 6.5 in

Gross Weight with Packaging

3.72 lb

Height

6.5 in

Length

7.25 in

Length - Installed

94 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.64 lb

Width

7.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

100

Resources

Instruction Sheet Number

93035831