PROGRESS LIGHTING
Image of P5300-09 Bravo Collection One-Light Brushed Nickel Etched Glass Modern Mini-Pendant Light
Image of P5300-09 Bravo Collection One-Light Brushed Nickel Etched Glass Modern Mini-Pendant Light
Image of P5300-09 Bravo Collection One-Light Brushed Nickel Etched Glass Modern Mini-Pendant Light
Image of P5300-09 Bravo Collection One-Light Brushed Nickel Etched Glass Modern Mini-Pendant Light
+3
Image of P5300-09 Bravo Collection One-Light Brushed Nickel Etched Glass Modern Mini-Pendant Light

Bravo Collection One-Light Brushed Nickel Etched Glass Modern Mini-Pendant Light

$82.83 USD
OR

Brand: Progress Lighting

Catalog ID: P5300-09

Collection name: Bravo

One-light mini-pendant with etched glass. Linear elements stream throughout the fixture to compose a relaxed but exotic ambiance. Generously scaled glass shades add distinction against the Brushed Nickel finish and provide pleasing illumination to your room. Bravo possesses a smart simplicity to complement today's home entirely with confidence and style.

  • The mini-pendant from the Bravo Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for modern and transitional style settings
  • Generously scaled white etched glass and streaming linear elements in a brushed nickel finish compose an relaxing ambiance
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 7.25 in x 7.25 in x 6.5 in
  • Uses one medium base style bulb 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5300-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain or Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • Modern

Type

Mini-Pendant

UPC

785247166251

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.25 in x 7.25 in x 6.5 in

Gross Weight with Packaging

2 lb

Height

6.5 in

Length

7.25 in

Length - Installed

94 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

2 lb

Width

7.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

108

Resources

Instruction Sheet Number

93035831