PROGRESS LIGHTING
Image of P400318-196 Breckenridge Collection Five-Light Aged Bronze Rustic Farmhouse Chandelier
Image of P400318-196 Breckenridge Collection Five-Light Aged Bronze Rustic Farmhouse Chandelier
play
3D View
Image of P400318-196 Breckenridge Collection Five-Light Aged Bronze Rustic Farmhouse Chandelier
+6
Image of P400318-196 Breckenridge Collection Five-Light Aged Bronze Rustic Farmhouse Chandelier

Breckenridge Collection Five-Light Aged Bronze Rustic Farmhouse Chandelier

$418.00 USD

Brand: Progress Lighting

Catalog ID: P400318-196

Collection name: Breckenridge

Enhance your interiors with Breckenridge, a rustic yet refined design that presents a statement of minimalist style. Stately candles accent a vast circular frame, illuminating foyers, dining rooms and living rooms with an inviting glow. Breckenridge is an elegant addition to modern farmhouse and modern craftsman settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add modern rustic flair to bedrooms, walk-in closets, laundry rooms, halls, foyers, kitchens and living rooms with Breckenridge Chandelier
  • The light's elegant style is ideal for modern farmhouse, rustic and modern craftsman settings
  • The fixture is coated with an lustrous aged bronze finish, enhancing its rustic design
  • A bold circular frame holding sleek candle slips creates a modern silhouette ideal for today's living spaces
  • Uses (5) 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 26 in. diameter by 21 in. height
  • Includes 72 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400318-196

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Aged Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Rustic
  • Modern Craftsman

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Sub Brand

Design Series

UPC

785247252299

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26 in x 26 in x 21 in

Height

21 in

Length

26 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.38 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164579

Media

3D AR Model