PROGRESS LIGHTING
Image of P3300-15 Broadway Collection Eight-Light Polished Chrome Traditional Bath Vanity Light
Image of P3300-15 Broadway Collection Eight-Light Polished Chrome Traditional Bath Vanity Light
Image of P3300-15 Broadway Collection Eight-Light Polished Chrome Traditional Bath Vanity Light

Broadway Collection Eight-Light Polished Chrome Traditional Bath Vanity Light

$78.76 USD
OR

Brand: Progress Lighting

Catalog ID: P3300-15

Collection name: Broadway

Eight-light broadway lighting strips. Sockets are on 6 inch centers. UL listed for ceiling mounting with 25w max lamps. This traditional bath strip light complements most traditional bathrooms or powder rooms. Brilliant metallic finish coordinates with popular faucet and bath hardware styles. Easy to install with included hardware.

  • Ideal for a bathroom
  • Perfect for traditional style settings
  • Crisp polished chrome finish
  • Hollywood-style lighting strip
  • Includes installation instructions and mounting hardware
  • Use 8 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 48-inch width by 4.25-inch height by 2.0625-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P3300-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G40

Lamp Type

G40

Lamp Type Actual

G40

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall or ceiling

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

phenolic

Style

  • New Traditional
  • Mid-Century Modern

Type

Bath Bar

UPC

785247330058

Warranty Length

1-year Limited Warranty

Dimensions

Depth

2.0625 in

Dimensions

48 in x 2.0625 in x 4.25 in

Gross Weight with Packaging

5.3 lb

Height

4.25 in

Length

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.3 lb

Width

2.0625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

023145