PROGRESS LIGHTING
Image of P5723-7130K9 Brookside LED Collection Wall Lantern
Image of P5723-7130K9 Brookside LED Collection Wall Lantern
Image of P5723-7130K9 Brookside LED Collection Wall Lantern
Image of P5723-7130K9 Brookside LED Collection Wall Lantern
+4
Image of P5723-7130K9 Brookside LED Collection Wall Lantern

Brookside LED Collection Wall Lantern

$368.50 USD
OR

Brand: Progress Lighting

Catalog ID: P5723-7130K9

Collection name: Brookside LED

Get inspired with vintage undertones reminiscent of early 20th century train depots. This indoor-outdoor LED Wall lantern is cast aluminum. 3000K, 90+ CRI, 1,211 lumens 71.2 lumens/watt per module (source). Gilded Iron finish.

  • Inspired by vintage light fixtures found in early 20th century train stations.
  • Cast aluminum with a textured Gilded Iron finish.
  • Double arm attachment for stability.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P5723-7130K9

Category General

Pendants

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Gilded Iron

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Gilded Iron, Painted White Inside

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Vintage Electric

Light Source

LED

LM-79 Lumens

751 lm

LM-79 Lumens per Watt

43.9 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

Traditional/Classic

Sub Brand

Progress LED

UPC

785247185337

Warranty Length

5-year Limited Warranty

Dimensions

Depth

13.25 in

Dimensions

12 in x 13.25 in x 12.25 in

Gross Weight with Packaging

3.3 lb

Height

12.25 in

Height to Center

6.875 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.9 lb

Width

13.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

43.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93051084