PROGRESS LIGHTING
Image of P6615-20 Burlington Collection One-Light Small Wall Lantern

Burlington Collection One-Light Small Wall Lantern

$111.98 USD
OR

Brand: Progress Lighting

Catalog ID: P6615-20

Collection name: Burlington

The one-light wall lantern from the Burlington outdoor collection is constructed from aluminum for durable, weather-resistant performance. An Antique Bronze finish complements the clear beveled glass. Open bottom design allows individuals to replace lamps without removing any glass shade.

  • Elevate your home's curb appeal with the Burlington Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • A rich antique bronze finish complements a variety of exteriors, including transitional, farmhouse, country, traditional and farmhouse designs.
  • Durable aluminum construction complemented by clear beveled glass.
  • Open bottom design allows individuals to easily replace the light bulbs
  • Measures: 7 in x 7.75 in x 12.875 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6615-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

New Traditional

UPC

785247208753

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7.75 in x 12.875 in

Height

12.875 in

Height to Center

4.125 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.09 lb

Width

7.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93066577