PROGRESS LIGHTING
Image of P6537-20 Burlington Collection Two-Light Hanging Lantern

Burlington Collection Two-Light Hanging Lantern

$207.90 USD
OR

Brand: Progress Lighting

Catalog ID: P6537-20

Collection name: Burlington

The two-light hanging lantern from the Burlington outdoor collection is constructed from aluminum for durable, weather-resistant performance. An Antique Bronze finish complements the clear beveled glass. Open bottom design allows individuals to replace lamps without removing any glass shade.

  • Elevate your home's curb appeal with the Burlington Collection hanging lantern light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • A rich antique bronze finish complements a variety of exteriors, including transitional, farmhouse, country, traditional and farmhouse designs.
  • Durable aluminum construction complemented by clear beveled glass.
  • Open bottom design allows individuals to easily replace the light bulbs
  • Measures: 9 in x 9 in x 15.75 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6537-20

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

New Traditional

UPC

785247208739

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 15.75 in

Height

15.75 in

Length

9 in

Length - Installed

91 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.95 lb

Width

9 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources

Instruction Sheet Number

93066579