PROGRESS LIGHTING
Image of P6437-20 Burlington Collection Two-Light Post Lantern
Image of P6437-20 Burlington Collection Two-Light Post Lantern
Image of P6437-20 Burlington Collection Two-Light Post Lantern
Image of P6437-20 Burlington Collection Two-Light Post Lantern
+3
Image of P6437-20 Burlington Collection Two-Light Post Lantern

Burlington Collection Two-Light Post Lantern

$207.90 USD
OR

Brand: Progress Lighting

Catalog ID: P6437-20

Collection name: Burlington

Product details

General

Can be mounted up or down

No

Catalog Number

P6437-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

New Traditional

UPC

785247207046

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 18.375 in

Height

18.375 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.18 lb

Width

9 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93066580

Resources and downloads