PROGRESS LIGHTING
Image of P6639-108 Cadence Collection Three-Light Large Wall Lantern
Image of P6639-108 Cadence Collection Three-Light Large Wall Lantern
Image of P6639-108 Cadence Collection Three-Light Large Wall Lantern
Image of P6639-108 Cadence Collection Three-Light Large Wall Lantern
+1
Image of P6639-108 Cadence Collection Three-Light Large Wall Lantern

Cadence Collection Three-Light Large Wall Lantern

$388.96 USD
OR

Brand: Progress Lighting

Catalog ID: P6639-108

Collection name: Cadence

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P6639-108

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Clear Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Luxury
  • New Traditional

UPC

785247208630

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 11.5 in x 26.625 in

Height

26.625 in

Height to Center

9.625 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.61 lb

Width

11.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93072514