PROGRESS LIGHTING
Image of P300360-009 Calais Collection One-Light New Traditional Brushed Nickel Clear Glass Bath Vanity Light

Calais Collection One-Light New Traditional Brushed Nickel Clear Glass Bath Vanity Light

$100.10 USD
OR

Brand: Progress Lighting

Catalog ID: P300360-009

Collection name: Calais

Timeless details create an enduring silhouette for Calais. An elegantly simple frame finished in brushed nickel supports a clear glass shade, creating a wall sconce that is a contemporary take on a traditional style.

  • Timeless details create an enduring silhouette making this elegant sconce perfect for the bathroom, bedroom, hallway and foyer
  • Its beautiful clean design complements new traditional and transitional interiors
  • Clear glass shades provide a contemporary take on a traditional wall sconce design
  • The elegantly simple frame features a square backplate and clean lines
  • A beautiful brushed nickel finish highlights the simple design of the light
  • Versatile: it can be mounted up or down
  • Measures 8.5 in. height x 5 in. length, extends 7 in.
  • Uses 1 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300360-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall Horizontal

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263363

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 7 in x 8.5 in

Height

8.5 in

Height to Center

5.25 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.68 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93147344