PROGRESS LIGHTING
Image of P400132-009 Calhoun Collection Three-Light Chandelier
Image of P400132-009 Calhoun Collection Three-Light Chandelier
play
Calhoun P400132-009
play
Progress Lighting - Chandelier Heights
+13
Image of P400132-009 Calhoun Collection Three-Light Chandelier
Discontinued

Calhoun Collection Three-Light Chandelier

$292.38 USD

Brand: Progress Lighting

Catalog ID: P400132-009

Collection name: Calhoun

A trend in home decor is the repurposing of antique pieces. The Calhoun Collection playfully follows this trend with an apothecary style clear glass diffuser held in place with a mechanical latch from a spice container. A glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. The vintage design is a perfect complement to several decor styles including the popular Farmhouse trend. Calhoun is a versatile style that can be displayed in three different ways: assemble with the included optional spanner and long or short stems for a unique cord-hung style chandelier, or let the lights hang in a more casual cluster. Three-Light Chandelier with a Brushed Nickel finish.

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P400132-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Farmhouse
  • Coastal
  • Industrial

Type

Chandelier

UPC

785247223152

Warranty Length

1-year limited warranty

Dimensions

Dimensions

22.625 in x 22.625 in x 29.125 in

Height

29.125 in

Length

22.625 in

Length - Installed

103 in

Overall Length with

Overall Ht. W/Chain

Weight

10.45 lb

Width

22.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93092085

Media

Videos

play
Calhoun P400132-009
play
Progress Lighting - Chandelier Heights