PROGRESS LIGHTING
Image of P8403-109 Canopy Kit 15-1/2" Round for Up to 3 Pendants

Canopy Kit 15-1/2" Round for Up to 3 Pendants

$80.52 USD

Brand: Progress Lighting

Catalog ID: P8403-109

Collection name: Accessory Canopy

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. Pendants are versatile lighting options for many rooms in your home. Smaller-scale mini-pendants look great when hung in groupings of 3 or more over a kitchen island or table. This round pendant accessory allows for the hanging of 3 pendants off of one outlet box. Pendants can be hung straight or staggered.

  • Use to create a customized pendant light display that’s perfectly suited to match your decor
  • Round brushed bronze design enables up to three pendants to be installed from one outlet box
  • Pendant canopy kit includes installation manual.
  • Use with pendants no larger than 9.5 inches in diameter for an aligned triple configuration
  • Use with pendants no larger than 15 inches in diameter for a staggered triple configuration
  • Measures 15.5 in. diameter by 1.37 in. height
  • Compatible with line voltage pendant with downrods, chain or cord hanging.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P8403-109

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Bronze

Finish Type

Plated

Fire Resistance

No

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Transitional
  • Mid-Century Modern
  • Contemporary

Mount location

Ceiling

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

UPC

785247255351

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.5 in x 15.5 in x 1.37 in

Height

1.37 in

Length

15.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.11 lb

Width

15.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Voltage Rating

120 VAC

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

8

Resources

Instruction Sheet Number

93061985