PROGRESS LIGHTING
Image of P8404-143 Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-143 Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-143 Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-143 Canopy Kit 23-1/4" Length for Up to 3 Pendants
+7
Image of P8404-143 Canopy Kit 23-1/4" Length for Up to 3 Pendants

Canopy Kit 23-1/4" Length for Up to 3 Pendants

$61.27 USD
OR

Brand: Progress Lighting

Catalog ID: P8404-143

Collection name: Accessory Canopy

Product details

General

Accessory Type

Canopy Accessory

Can be mounted up or down

No

Catalog Number

P8404-143

Category General

Accessories

Color

Black

Color Generic

Black

Compatibility

Three Progress pendant lights with max diameter of 9 1/2 in.

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Kitchen

Service Life

On Website=Yes

Style

Traditional/Casual

UPC

785247217281

Warranty Length

1-year Limited Warranty

Dimensions

Cubic Capacity

13.546875 cu.in

Depth

4.25 in

Dimensions

23.25 in x 4.25 in x 0.75 in

Height

0.75 in

Length

23.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.27 lb

Width

4.25 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12

Pallet Quantity

324

Resources

Instruction Sheet Number

93061986

Resources and downloads