PROGRESS LIGHTING
Image of P710062-015-30 Capelli LED Collection 12" LED Wall Sconce
Image of P710062-015-30 Capelli LED Collection 12" LED Wall Sconce
Image of P710062-015-30 Capelli LED Collection 12" LED Wall Sconce
Image of P710062-015-30 Capelli LED Collection 12" LED Wall Sconce
+8
Image of P710062-015-30 Capelli LED Collection 12" LED Wall Sconce
Discontinued

Capelli LED Collection 12" LED Wall Sconce

$209.33 USD
OR

Brand: Progress Lighting

Catalog ID: P710062-015-30

Collection name: Capelli LED

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710062-015-30

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Clear Pattern

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Luxe
  • Modern

LM-79 Lumens

1125 lm

LM-79 Lumens per Watt

70 Lum/Watt

Mount location

Wall

Mounting for outlet box included

back plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

-30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket Type

integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Luxury

Sub Brand

Progress LED

Type

Flush Mount Glass Shade

UPC

785247226290

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

12 in x 3.75 in x 4.75 in

Height

4.75 in

Height to Center

2.375 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

3.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

16 W

Lumens Per Watt

70 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

135

Resources

Instruction Sheet Number

93098655