PROGRESS LIGHTING
Image of P5044-104WB Caress Collection One-Light Polished Nickel Clear Water Glass Luxe Mini-Pendant Light
Image of P5044-104WB Caress Collection One-Light Polished Nickel Clear Water Glass Luxe Mini-Pendant Light
Image of P5044-104WB Caress Collection One-Light Polished Nickel Clear Water Glass Luxe Mini-Pendant Light
Image of P5044-104WB Caress Collection One-Light Polished Nickel Clear Water Glass Luxe Mini-Pendant Light
+5
Image of P5044-104WB Caress Collection One-Light Polished Nickel Clear Water Glass Luxe Mini-Pendant Light
Discontinued

Caress Collection One-Light Polished Nickel Clear Water Glass Luxe Mini-Pendant Light

$233.53 USD
OR

Brand: Progress Lighting

Catalog ID: P5044-104WB

Collection name: Caress

Product details

General

Can be mounted up or down

No

Catalog Number

P5044-104WB

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Clear Water

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Candelabra Base (Krypton)

Lamp Type Actual

Krypton

Lamp Type Basic

Halogen

Lifestyle

  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

ceramic

Style

  • Luxury
  • New Traditional
  • Transitional
  • Coastal

Type

Mini-Pendant

UPC

785247168422

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.375 in x 6.375 in x 11 in

Gross Weight with Packaging

8 lb

Height

11 in

Length

6.375 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8 lb

Width

6.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

90

Resources

Instruction Sheet Number

93038326