PROGRESS LIGHTING
Image of P300087-078 Carisa Collection Four-Light Vintage Gold Opal Glass Mid-Century Modern Bath Vanity Light
Image of P300087-078 Carisa Collection Four-Light Vintage Gold Opal Glass Mid-Century Modern Bath Vanity Light
Image of P300087-078 Carisa Collection Four-Light Vintage Gold Opal Glass Mid-Century Modern Bath Vanity Light
Image of P300087-078 Carisa Collection Four-Light Vintage Gold Opal Glass Mid-Century Modern Bath Vanity Light
+7
Image of P300087-078 Carisa Collection Four-Light Vintage Gold Opal Glass Mid-Century Modern Bath Vanity Light

Carisa Collection Four-Light Vintage Gold Opal Glass Mid-Century Modern Bath Vanity Light

$200.86 USD
OR

Brand: Progress Lighting

Catalog ID: P300087-078

Collection name: Carisa

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Four-Light Bath in a Vintage Gold finish.

  • Ideal for a bathroom
  • Perfect for mid-century modern and modern style settings
  • Beautiful vintage gold finish
  • Elegant opal glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 32.75-inch width by 10-inch height by 8-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300087-078

Category General

Bath & Vanity

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Gold

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Type

Vanity Light

UPC

785247217021

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8 in

Dimensions

32.75 in x 8 in x 10 in

Height

10 in

Height to Center

6 in

Length

32.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.14 lb

Width

8 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93083231