PROGRESS LIGHTING
Image of P5731-31 Carriage Classics Collection Three-Light Wall Lantern

Carriage Classics Collection Three-Light Wall Lantern

$417.45 USD
OR

Brand: Progress Lighting

Catalog ID: P5731-31

Collection name: BrassGUARD Lantern

Solid brass hexagonal wall lantern with clear beveled glass panels and protective finish. Black finish. Wet location listed for outdoor use.

  • Elevate your home's curb appeal with the Carriage Classics Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Classic, traditional styling with clear beveled glass and a black finish
  • Protective finish is a unique clear lacquer applied for a long lasting finish.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 9.75 in x 9.5 in x 33.25 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5731-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

New Traditional

UPC

785247152377

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.75 in x 9.5 in x 33.25 in

Gross Weight with Packaging

10 lb

Height

33.25 in

Height to Center

21 in

Length

9.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

10 lb

Width

9.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

022574