PROGRESS LIGHTING
Image of P300483-009 Cassell Collection Four-Light Brushed Nickel Matte Black Luxe Industrial Bath & Vanity Light
Image of P300483-009 Cassell Collection Four-Light Brushed Nickel Matte Black Luxe Industrial Bath & Vanity Light
Image of P300483-009 Cassell Collection Four-Light Brushed Nickel Matte Black Luxe Industrial Bath & Vanity Light
Image of P300483-009 Cassell Collection Four-Light Brushed Nickel Matte Black Luxe Industrial Bath & Vanity Light
+10
Image of P300483-009 Cassell Collection Four-Light Brushed Nickel Matte Black Luxe Industrial Bath & Vanity Light

Cassell Collection Four-Light Brushed Nickel Matte Black Luxe Industrial Bath & Vanity Light

$220.00 USD

Brand: Progress Lighting

Catalog ID: P300483-009

Collection name: Cassell

The Cassell Four-Light Vanity Fixture brings an enduring style to the bath. The light boasts a dual-tone finish of Brushed Nickel and Matte Black that accentuates its distinguished and handsome design. Tailored details smoothly blend linear precision with elegant circular rings and clear glass shades.

  • Tailored details adorning the cylinder shade are perfect for Luxe Industrial and Transitional rooms
  • Offers precise, bright light in bathrooms
  • The fixture's brushed nickel and matte black accents provide an elegant, detailed look in luxe industrial and contemporary interiors
  • The tailored details of the fixture's design accent the precise illumination through clear glass shades
  • Delivers unique and handsome illumination
  • Measures 33.87-in. width by 9.12-in. height, extends from wall 6.62-in.
  • Uses (4) 60-watt medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Certifications: cULus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300483-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268627

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

33.87 in x 6.62 in x 9.12 in

Height

9.12 in

Height to Center

6.87 in

Length

33.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.51 lb

Width

6.62 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165717