PROGRESS LIGHTING
Image of P540103-031 Cedar Springs Collection One-Light Gloss Black Metal Shade Farmhouse Outdoor Post Lantern
Image of P540103-031 Cedar Springs Collection One-Light Gloss Black Metal Shade Farmhouse Outdoor Post Lantern
Image of P540103-031 Cedar Springs Collection One-Light Gloss Black Metal Shade Farmhouse Outdoor Post Lantern
Image of P540103-031 Cedar Springs Collection One-Light Gloss Black Metal Shade Farmhouse Outdoor Post Lantern
+8
Image of P540103-031 Cedar Springs Collection One-Light Gloss Black Metal Shade Farmhouse Outdoor Post Lantern

Cedar Springs Collection One-Light Gloss Black Metal Shade Farmhouse Outdoor Post Lantern

$209.00 USD

Brand: Progress Lighting

Catalog ID: P540103-031

Collection name: Cedar Springs

A fun take on the traditional warehouse shade, Cedar Springs can be a stylish addition to any indoor or outdoor space. Offered in a generous size and featuring a black gooseneck arm style and black shade, this classic Farmhouse fixture serves as an eye-catching addition to a variety of facades. Dark Sky Friendly.

  • This Cedar Springs post lantern is the perfect light fixture for a lawn, driveway, sidewalk, or to border outdoor living space
  • Capture the essence of bygone days with a style perfect for urban industrial, rustic, farmhouse, and coastal settings
  • Its timeless, simple metal shade is Dark Sky Friendly and coated in a gorgeous gloss black finish that suits many decor styles
  • A black gooseneck arm gives a burst of personality to this traditional metal warehouse shade
  • Constructed from aluminum to ensure a long product lifespan
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 13.25 in. width by 17 in. height, extends 18.5 in. and fits 3 in. post (order separately)
  • Certifications: cETLus Wet Location listed, fixture can be used in rooms where water may be present. Dark Sky Compliant.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P540103-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Gloss Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Post

Glass

Black

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Coastal
  • Urban Industrial

Light Distribution

Down

Mount location

Post

Mounting for outlet box included

Post Mount

Mounting Type

Post Top - Fitter For 3" Post Or Pedestal

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Link connector

No

Room Type

  • Outdoor
  • Landscape

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254880

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.25 in x 18.5 in x 17 in

Height

17 in

Length

13.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.6 lb

Width

18.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162017