PROGRESS LIGHTING
Image of P550116-030 Cedar Springs Collection One-Light Textured Black White Metal Shade Farmhouse Outdoor Hanging Light
Image of P550116-030 Cedar Springs Collection One-Light Textured Black White Metal Shade Farmhouse Outdoor Hanging Light
Image of P550116-030 Cedar Springs Collection One-Light Textured Black White Metal Shade Farmhouse Outdoor Hanging Light
Image of P550116-030 Cedar Springs Collection One-Light Textured Black White Metal Shade Farmhouse Outdoor Hanging Light
+9
Image of P550116-030 Cedar Springs Collection One-Light Textured Black White Metal Shade Farmhouse Outdoor Hanging Light

Cedar Springs Collection One-Light Textured Black White Metal Shade Farmhouse Outdoor Hanging Light

$171.49 USD

Brand: Progress Lighting

Catalog ID: P550116-030

Collection name: Cedar Springs

Product details

General

Can be mounted up or down

No

Catalog Number

P550116-030

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

White

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Coastal

Light Distribution

Down

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Patio
  • Kitchen
  • Porch

Service Life

On Website=Yes

Size

Medium

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Lantern

UPC

785247250455

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.19 in x 13.19 in x 7.5 in

Height

7.5 in

Length

13.19 in

Length - Installed

65.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

3.45 lb

Width

13.19 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93116907