PROGRESS LIGHTING
Two-light black flush mount with an etched opal shade.

Chadwick Collection Two-Light Black 15-3/8" Flush Mount

$247.17 USD
OR

Brand: Progress Lighting

Catalog ID: P350171-031

Collection name: Chadwick

Stick with simple geometric forms and clean crisp lines with this modern flush mount. A beautiful opal glass shade visually calms the sharp edges of the boxy frame in a masterful stroke of design excellence. The frame is coated in a classic black finish that contrasts the light shade. The light fixture is just right for spaces in need of a subtle, feminine touch.

  • A beautiful opal glass shade visually calms the sharp edges of the boxy frame in a masterful stroke of design excellence.
  • The frame is coated in a classic black finish that contrasts the light shade.
  • The light fixtures is just right for spaces in need of a subtle, feminine touch.
  • Ideal for any foyer, hallway, dining room, or kitchen.
  • Perfect for transitional, modern, and contemporary settings.
  • Measures 15-3/8-inch width by 5-1/2-inch height.
  • Uses two medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P350171-031

Category General

Close-to-Ceiling

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain

Light Distribution

Down

Light Source

Incandescent - Medium Base

Mount location

Ceiling

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Stairways
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Flush-Mount

UPC

785247238460

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.375 in x 15.375 in x 5.5 in

Height

5.5 in

Length

15.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.97 lb

Width

15.375 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93112912