PROGRESS LIGHTING
Black one-light pendant with a rustic wire-cage frame.
Black one-light pendant with a rustic wire-cage frame.
Image of P500282-031 Chambers Collection One-Light Matte Black Farmhouse Pendant Light
Image of P500282-031 Chambers Collection One-Light Matte Black Farmhouse Pendant Light
+8
Image of P500282-031 Chambers Collection One-Light Matte Black Farmhouse Pendant Light
Discontinued

Chambers Collection One-Light Matte Black Farmhouse Pendant Light

$234.85 USD
OR

Brand: Progress Lighting

Catalog ID: P500282-031

Collection name: Chambers

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500282-031

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

Chain and ceiling mounts both included

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247238934

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.375 in x 16.375 in x 10.875 in

Height

10.875 in

Length

16.375 in

Length - Installed

76 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.21 lb

Width

16.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93114441