PROGRESS LIGHTING
Image of P500419-31M Chandra Collection One-Light Matte Black Global Pendant with Woven Shade
Image of P500419-31M Chandra Collection One-Light Matte Black Global Pendant with Woven Shade
Image of P500419-31M Chandra Collection One-Light Matte Black Global Pendant with Woven Shade
Image of P500419-31M Chandra Collection One-Light Matte Black Global Pendant with Woven Shade
+7
Image of P500419-31M Chandra Collection One-Light Matte Black Global Pendant with Woven Shade

Chandra Collection One-Light Matte Black Global Pendant with Woven Shade

$211.20 USD

Brand: Progress Lighting

Catalog ID: P500419-31M

Collection name: Chandra

Chandra is handwoven by artisans into a casual, artful lantern form. This beautiful luminaire's organic style complements global, coastal and transitional settings. Knotted string in an open airy pattern filters light beautifully to provide relaxed warmth and texture to kitchens, breakfast nooks and bedrooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Present an airy and artisanal flair to kitchens, breakfast nooks, pantries, laundry rooms, offices, mud rooms, bathroom vanities and bedrooms with the Chandra Pendant
  • The light's artful, handwoven coastal style is idyllic for coastal, global and transitional interiors
  • The fixture is coated with a soft matte black finish with a hand-knotted shade
  • The handwoven geometrical surround diffuses airy illumination from the glowing light source within
  • Use (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 10 in. diameter by 13 in. height
  • Includes 120 in of black cord for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500419-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247252381

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 13 in

Height

13 in

Length

10 in

Length - Installed

127 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

2.42 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164559