PROGRESS LIGHTING
Image of P710125-204 Chevall Collection Two-Light Gold Ombre Modern Organic Wall Sconce
Image of P710125-204 Chevall Collection Two-Light Gold Ombre Modern Organic Wall Sconce
Image of P710125-204 Chevall Collection Two-Light Gold Ombre Modern Organic Wall Sconce
Image of P710125-204 Chevall Collection Two-Light Gold Ombre Modern Organic Wall Sconce
+9
Image of P710125-204 Chevall Collection Two-Light Gold Ombre Modern Organic Wall Sconce

Chevall Collection Two-Light Gold Ombre Modern Organic Wall Sconce

$143.00 USD

Brand: Progress Lighting

Catalog ID: P710125-204

Collection name: Chevall

Add glamour to your home with the elegant Chevall Collection. A beautiful pane of distinctive artisanal glass is held by a richly burnished, Gold Ombre frame, creating a wall light that offers a luxurious lighting experience. Glimmering illumination creates a sparkling ambiance that fills the room. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Artisanal glass diffuses glowing illumination from within, beautifully accenting Modern Organic, Luxe, and Transitional interiors
  • This light is a statement piece for dining rooms, great rooms, and bathrooms
  • The fixture's striking gold ombre finish provides an elegant aesthetic to indoor rooms
  • Textured, pressed glass diffuses light softly from within
  • Artisanal details accent the light's gorgeous frame
  • Measures 7-in. width by 15-in. height, extends from wall 4.5-in.
  • Uses (2) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cETLus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Catalog Number

P710125-204

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Gold Ombre

Finish Type

Hand Painted

Glass

Clear Pressed

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Organic
  • Transitional
  • Luxe

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247269822

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 4.5 in x 15 in

Height

15 in

Height to Center

8.25 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.31 lb

Width

4.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166098