PROGRESS LIGHTING
Image of P500140-009 Cirro Collection Nine-Light Pendant
Image of P500140-009 Cirro Collection Nine-Light Pendant
play
Cirro P500140-009
Image of P500140-009 Cirro Collection Nine-Light Pendant
+15
Image of P500140-009 Cirro Collection Nine-Light Pendant
Discontinued

Cirro Collection Nine-Light Pendant

$252.56 USD

Brand: Progress Lighting

Catalog ID: P500140-009

Collection name: Cirro

Cirro displays casual elegance that is found in simplicity of form. Nine individual lights suspended from a single point provide the perfect platform for nostalgic oversize globe or vintage light bulbs. The design is a versatile option to provide a dramatic statement to a variety of interior styles ranging from Modern to Casual. Brushed Nickel finish.

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P500140-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Farmhouse
  • Urban Industrial
  • Mid-Century Modern

Type

Pendant

UPC

785247223909

Warranty Length

1-year limited warranty

Dimensions

Dimensions

6.25 in x 6.25 in x 30.25 in

Height

30.25 in

Length

6.25 in

Length - Installed

91.5 in

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

8.91 lb

Width

6.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

63

Resources

Instruction Sheet Number

93092803

Media

Videos

play
Cirro P500140-009