PROGRESS LIGHTING
Polished chrome one-light mini-pendant with an etched glass shade.

Classic Collection One-Light Polished Chrome Etched Glass Traditional Pendant Light

$76.89 USD
OR

Brand: Progress Lighting

Catalog ID: P500288-015

Collection name: Classic

You'll absolutely love the angelic demeanor of this mini-pendant. An otherworldly etched glass bell-shaped shade is the focus of this lighting design. The shade hangs from a beautiful polished chrome light base that is held in place by a delicate stem.

  • Offers any angelic demeanor to any space it inhabits.
  • An etched glass, bell-shaped shade is the focus of this lighting design.
  • The shade hangs from a beautiful antique bronze light base that is held in place by a delicate stem.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for transitional settings.
  • Measures 5-1/8-inch width by 7-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500288-015

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Mini-Pendant

UPC

785247241194

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.125 in x 5.125 in x 7 in

Height

7 in

Length

5.125 in

Length - Installed

46 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

2.42 lb

Width

5.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93115308