PROGRESS LIGHTING
Image of P400118-009 Clifton Heights Collection Four-Light Brushed Nickel Etched Glass Craftsman Chandelier Light
Image of P400118-009 Clifton Heights Collection Four-Light Brushed Nickel Etched Glass Craftsman Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400118-009 Clifton Heights Collection Four-Light Brushed Nickel Etched Glass Craftsman Chandelier Light
+7
Image of P400118-009 Clifton Heights Collection Four-Light Brushed Nickel Etched Glass Craftsman Chandelier Light

Clifton Heights Collection Four-Light Brushed Nickel Etched Glass Craftsman Chandelier Light

$283.80 USD
O

Marca: Progress Lighting

ID del Catálogo: P400118-009

Nombre de la Colección: Clifton Heights

Detalles del producto

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P400118-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

Craftsman

Type

Chandelier

UPC

785247220694

Warranty Length

1-year limited warranty

Dimensiones

Dimensions

21 in x 21 in x 23.5 in

Height

23.5 in

Length

21 in

Length - Installed

97.5 in

Overall Length with

Overall Ht. W/Chain

Weight

15.16 lb

Width

21 in

Width Diameter Descriptor

dia.

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Relacionado con el Conductor

Wire Length

180 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logística

Carton Quantity

1

Pallet Quantity

14

Recursos

Instruction Sheet Number

93089174

Médias

Videos

play
Progress Lighting - Chandelier Heights