PROGRESS LIGHTING
Image of P400118-31M Clifton Heights Collection Four-Light Modern Farmhouse Matte Black Etched Glass Chandelier Light
Image of P400118-31M Clifton Heights Collection Four-Light Modern Farmhouse Matte Black Etched Glass Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400118-31M Clifton Heights Collection Four-Light Modern Farmhouse Matte Black Etched Glass Chandelier Light
+4
Image of P400118-31M Clifton Heights Collection Four-Light Modern Farmhouse Matte Black Etched Glass Chandelier Light

Clifton Heights Collection Four-Light Modern Farmhouse Matte Black Etched Glass Chandelier Light

$283.80 USD
OR

Brand: Progress Lighting

Catalog ID: P400118-31M

Collection name: Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. A matte black finish complements elegant etched square glass shades.

  • Distinctive forms and clean lines create a smaller-sized chandelier with an enduring style perfect for breakfast nooks
  • Inspired by craftsman styling, the chandelier has a substantial design ideal for modern farmhouse interiors
  • Elegant etched glass shades held by a chiseled frame provides a soothing, even light
  • Careful attention to the details delivers a dramatic accent to the craftsman-inspired frame
  • A classic matte black finish highlights the simple design of the light
  • Four squared off arms extend to hold softly rolled rimmed, etched glass shades
  • Measures 21 in. height x 21 in. diameter x 23.5 in. length
  • Uses 4 100-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P400118-31M

Chain gauge

9 Gauge

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Modern Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Breakfast Nook

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket type material

Porcelain

Type

Chandelier

UPC

785247260881

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21 in x 21 in x 23.5 in

Height

23.5 in

Length

21 in

Length - Installed

97.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.03 lb

Width

21 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

Yes

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93089174

Media

Videos

play
Progress Lighting - Chandelier Heights