PROGRESS LIGHTING
Image of P500125-31M Clifton Heights Collection One-Light Modern Farmhouse Matte Black Etched Glass Mini-Pendant Light
Image of P500125-31M Clifton Heights Collection One-Light Modern Farmhouse Matte Black Etched Glass Mini-Pendant Light
Image of P500125-31M Clifton Heights Collection One-Light Modern Farmhouse Matte Black Etched Glass Mini-Pendant Light
Image of P500125-31M Clifton Heights Collection One-Light Modern Farmhouse Matte Black Etched Glass Mini-Pendant Light
+4
Image of P500125-31M Clifton Heights Collection One-Light Modern Farmhouse Matte Black Etched Glass Mini-Pendant Light

Clifton Heights Collection One-Light Modern Farmhouse Matte Black Etched Glass Mini-Pendant Light

$94.49 USD
OR

Brand: Progress Lighting

Catalog ID: P500125-31M

Collection name: Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. A matte black finish complements elegant etched square glass shades.

  • Distinctive forms and clean lines create a mini-pendant with an enduring style perfect over kitchen islands and home bars
  • Inspired by craftsman styling, the mini-pendant has a substantial design ideal for modern farmhouse interiors
  • An elegant etched glass shades suspended from a chiseled frame provides a soothing, even light
  • Careful attention to the details delivers a dramatic accent to the craftsman-inspired frame
  • A classic matte black finish highlights the simple design of the light
  • This mini-pendant is a versatile lighting fixtures that can be mixed and matched with complementary styles to create a one-of-a-kind lighting design for the home
  • Measures 5.5 in. diameter x 7.25 in. height
  • Uses 1 100-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500125-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Modern Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket type material

Porcelain

Type

Mini-Pendant

UPC

785247260911

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.5 in x 5.5 in x 7.25 in

Height

7.25 in

Length

5.5 in

Length - Installed

73.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.36 lb

Width

5.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

Yes

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93089176