PROGRESS LIGHTING
Image of P400119-009 Clifton Heights Collection Six-Light Brushed Nickel Etched Glass Craftsman Chandelier Light
Image of P400119-009 Clifton Heights Collection Six-Light Brushed Nickel Etched Glass Craftsman Chandelier Light
play
Progress Lighting - Chandelier Heights
play
Clifton Heights P400119-009
+12
Image of P400119-009 Clifton Heights Collection Six-Light Brushed Nickel Etched Glass Craftsman Chandelier Light

Clifton Heights Collection Six-Light Brushed Nickel Etched Glass Craftsman Chandelier Light

$391.71 USD
OR

Brand: Progress Lighting

Catalog ID: P400119-009

Collection name: Clifton Heights

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P400119-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

Craftsman

Type

Chandelier

UPC

785247220687

Warranty Length

1-year limited warranty

Dimensions

Dimensions

26 in x 26 in x 23.5 in

Height

23.5 in

Length

26 in

Length - Installed

99.5 in

Overall Length with

Overall Ht. W/Chain

Weight

22.26 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93089174

Media

Videos

play
Progress Lighting - Chandelier Heights
play
Clifton Heights P400119-009