PROGRESS LIGHTING
Image of P250105-009-30 Conte Collection 52-in Three-Blade Brushed Nickel Contemporary Ceiling Fan with Grey Weathered Wood Blades
Image of P250105-009-30 Conte Collection 52-in Three-Blade Brushed Nickel Contemporary Ceiling Fan with Grey Weathered Wood Blades
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+16
Image of P250105-009-30 Conte Collection 52-in Three-Blade Brushed Nickel Contemporary Ceiling Fan with Grey Weathered Wood Blades

Conte Collection 52-in Three-Blade Brushed Nickel Contemporary Ceiling Fan with Grey Weathered Wood Blades

$671.00 USD

Brand: Progress Lighting

Catalog ID: P250105-009-30

Collection name: Conte

The Conte 52-inch LED Ceiling Fan is the epitome of modern sophistication and advanced technology, featuring a subtle, natural organic design finished in Brushed Nickel with Grey Weathered Wood blades inspired by the delicate elegance of a blooming flower. The fan’s blades gracefully curve upwards at the ends, evoking a sense of gentle movement even when the fan is still. A cutting-edge AC motor operates in serene silence while ensuring optimal air circulation throughout the room. An integrated 20-watt LED light kit illuminates the space, or attach the included coordinating blank plate to the housing to conceal the light kit. A full-function remote control is included.

  • Sleek, graceful design is ideal for contemporary and global living rooms, bedrooms, offices, dens, kitchens or patios
  • Simplistic, contemporary styling is perfect for organic, transitional and contemporary designs
  • Three blade 52-in brushed nickel ceiling fan with grey weathered wood blades
  • The fan’s blades gracefully curve upwards at the ends, evoking a sense of gentle movement
  • Includes 3 speed handheld remote control with battery and wall bracket.
  • Measures 52-in Diameter x 14.0625-in Height
  • For ideal illumination, an integrated LED source is included (20w max/1865 lumens per watt/120v/3000K). Dimmable.
  • Certifications: cULus Damp location listed, for use indoors or outdoor covered areas such as patios or porches
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250105-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Downrod/Remote control/

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

Under Review

Fan - Blade finish

Grey Weathered Wood

Fan - Blade Pitch

18

Fan - Motor speed

3 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Powder Coat

Fixture Type

Standard

Glass

White

Indoor/Outdoor

Indoor & Outdoor

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Contemporary

LM-79 Descriptor

Source

LM-79 Lumens

1865 lm

LM-79 Lumens per Watt

93 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Yes

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

Bedroom

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

Module

Socket type material

Plastic

Switch Type

Push button

Type

Ceiling Fan

UPC

785247256914

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 14.0625 in

Fan - Recommended room size

360 ft²

Height

14.0625 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.09 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.49 A

Frequency Rating

60 Hz

Lamp Wattage

20 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

99 CFM/WATT

EPACTenergy consumption watts

38 W

JA8

2022

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada;Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166068

Media

Videos

play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS