PROGRESS LIGHTING
Image of P300297-031 Conway Collection Three-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light
Image of P300297-031 Conway Collection Three-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light
Image of P300297-031 Conway Collection Three-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light
Image of P300297-031 Conway Collection Three-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light
+2
Image of P300297-031 Conway Collection Three-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light

Conway Collection Three-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light

$213.07 USD
OR

Brand: Progress Lighting

Catalog ID: P300297-031

Collection name: Conway

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300297-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic
  • Farmhouse
  • Coastal

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247245727

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 7 in x 8.25 in

Height

8.25 in

Height to Center

3.6875 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.32 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93129485