PROGRESS LIGHTING
Image of P300296-031 Conway Collection Two-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light
Image of P300296-031 Conway Collection Two-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light
Image of P300296-031 Conway Collection Two-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light
Image of P300296-031 Conway Collection Two-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light
+1
Image of P300296-031 Conway Collection Two-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light

Conway Collection Two-Light Matte Black and Clear Seeded Farmhouse Style Bath Vanity Wall Light

$165.99 USD
OR

Brand: Progress Lighting

Catalog ID: P300296-031

Collection name: Conway

Mix old and new for charming character with the Conway Collection 2-Light Matte Black Clear Seeded Farmhouse Bath Vanity Light. A matte black bell-shaped frame and round backplate are accented by hand-painted, weathered grey wood-style accents for a charming nautical aesthetic. A light source glows from within a clear seeded glass shade for visual texture.

  • Application: Create a relaxing seaside haven with the Conway Collection 2-Light Matte Black Clear Seeded Farmhouse Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • Style: Perfect for farmhouse and coastal style settings.
  • Finish: A matte black bell-shaped frame and round backplate are accented by hand-painted weathered grey wood-style accents for a charming nautical aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the fixture facing up or down.
  • GlasS: A light source glows from within a clear seeded glass shade for visual texture.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 15-inch width by 8-1/4-inch height by 7-inch depth.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with Hemsworth, Austelle, and Kempsey collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300296-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic
  • Farmhouse
  • Coastal

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247245703

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 7 in x 8.25 in

Height

8.25 in

Height to Center

3.6875 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.5 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93129485