PROGRESS LIGHTING
Image of P350272-31M Cornett Collection 44.12 in. Three-Light Matte Black Contemporary Flush Mount Light
Image of P350272-31M Cornett Collection 44.12 in. Three-Light Matte Black Contemporary Flush Mount Light
Image of P350272-31M Cornett Collection 44.12 in. Three-Light Matte Black Contemporary Flush Mount Light
Image of P350272-31M Cornett Collection 44.12 in. Three-Light Matte Black Contemporary Flush Mount Light
+7
Image of P350272-31M Cornett Collection 44.12 in. Three-Light Matte Black Contemporary Flush Mount Light

Cornett Collection 44.12 in. Three-Light Matte Black Contemporary Flush Mount Light

$220.00 USD

Brand: Progress Lighting

Catalog ID: P350272-31M

Collection name: Cornett

Cornett trumpets its arrival on the scene with a blending of timeless modern design. The Close-to-Ceiling fixture features dynamic angles finished in Matte Black, offering a dramatic counterpoint to the softly sculpted curves of the matching metal reflector shades.Light is directed out and downwards from its unique, curved construction.

  • Unique, contemporary lines offer a dramatic and focused light in Contemporary and Mid-Century Modern rooms
  • Offers focused illumination in halls, foyers, bedrooms, and living rooms
  • The light's timeless design is coated in a crisp matte black finish
  • Focused light is cast from the light's metal frame
  • Dramatic lines provide a timeless statement in modern rooms
  • Measures 24-in. diameter by 7.5-in. height
  • Uses (3) 15-watt medium base LED bulbs, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P350272-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Glass

Matte Black, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Semi-Flush

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247269013

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 24 in x 7.5 in

Height

7.5 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.64 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

15 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165735