PROGRESS LIGHTING
Image of P710131-191 Cornett Collection One-Light Brushed Gold Contemporary Wall Sconce
Image of P710131-191 Cornett Collection One-Light Brushed Gold Contemporary Wall Sconce
Image of P710131-191 Cornett Collection One-Light Brushed Gold Contemporary Wall Sconce
Image of P710131-191 Cornett Collection One-Light Brushed Gold Contemporary Wall Sconce
+10
Image of P710131-191 Cornett Collection One-Light Brushed Gold Contemporary Wall Sconce

Cornett Collection One-Light Brushed Gold Contemporary Wall Sconce

$187.00 USD

Brand: Progress Lighting

Catalog ID: P710131-191

Collection name: Cornett

Cornett trumpets its arrival on the scene with a blending of timeless modern design. The swing arm sconce features dynamic angles finished in Brushed Gold, offering a dramatic counterpoint to the softly sculpted curves of the matching metal reflector shade.Light is directed out and downwards from its unique, curved construction.

  • Unique, contemporary lines offer a dramatic and focused light in Contemporary and Mid-Century Modern rooms
  • Offers focused illumination in dining rooms, great rooms, and bathrooms
  • The light's timeless design is coated in a beautiful brushed gold finish
  • Adjustable swing arm allows focused light from the light's curved metal shades
  • Integral on/off switch on the front is coated in brushed gold to blend into the back plate.
  • Measures 4.5-in. width by 19-in. height, extends from wall 20-in.
  • Uses (1) 15-watt medium base LED bulbs, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P710131-191

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Gold

Finish Type

Plated

Glass

Brushed Gold, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Switch Type

On/Off

UPC

785247269921

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.5 in x 20 in x 19 in

Height

19 in

Height to Center

9.56 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.71 lb

Width

20 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

15 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165736