PROGRESS LIGHTING
Image of P400380-009 Cornett Collection Six-Light Brushed Nickel Contemporary Chandelier
Image of P400380-009 Cornett Collection Six-Light Brushed Nickel Contemporary Chandelier
Image of P400380-009 Cornett Collection Six-Light Brushed Nickel Contemporary Chandelier
Image of P400380-009 Cornett Collection Six-Light Brushed Nickel Contemporary Chandelier
+9
Image of P400380-009 Cornett Collection Six-Light Brushed Nickel Contemporary Chandelier

Cornett Collection Six-Light Brushed Nickel Contemporary Chandelier

$528.00 USD

Brand: Progress Lighting

Catalog ID: P400380-009

Collection name: Cornett

Cornett trumpets its arrival on the scene with a blending of timeless modern design. The Six-Light Chandelier features dynamic angles finished in Brushed Nickel, offering a dramatic counterpoint to the softly sculpted curves of the matching metal reflector shades.Light is directed out and downwards from its unique, curved construction.

  • Unique, contemporary lines offer a dramatic and focused light in Contemporary and Mid-Century Modern rooms
  • Offers focused illumination in dining rooms, great rooms, and bedrooms
  • The light's timeless design is coated in a subtle brushed nickel finish
  • Adjustable arms allow focused light from the light's curved metal shades
  • Dramatic lines provide a timeless statement in modern rooms
  • Measures 44.12-in. diameter by 23-in. height
  • Uses (6) 15-watt medium base LED bulbs, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P400380-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Glass

Brushed Nickel, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Sputnik

UPC

785247269334

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

44.12 in x 44.12 in x 23 in

Height

23 in

Length

44.12 in

Length - Installed

79.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

10.69 lb

Width

44.12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

15 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165734