PROGRESS LIGHTING
Image of P710076-196 Cumberland Collection One-Light Aged Bronze Modern Farmhouse Wall Sconce
Image of P710076-196 Cumberland Collection One-Light Aged Bronze Modern Farmhouse Wall Sconce
play
Cumberland
Image of P710076-196 Cumberland Collection One-Light Aged Bronze Modern Farmhouse Wall Sconce
+8
Image of P710076-196 Cumberland Collection One-Light Aged Bronze Modern Farmhouse Wall Sconce

Cumberland Collection One-Light Aged Bronze Modern Farmhouse Wall Sconce

$165.22 USD

Brand: Progress Lighting

Catalog ID: P710076-196

Collection name: Cumberland

Experience the sense of shelter, warmth, and protection offered by the mountain modern glow of the Cumberland wall sconce. Gorgeous interweaving artistic tic-tac-toe pattern intricately woven into an aged bronze frame and a pronounced, circular glass shade perfectly accents Modern Farmhouse and Transitional settings. The modern aesthetic of this wall sconce provides a finishing touch to dining rooms, hallways, and bathrooms. It is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Gorgeous interweaving and a pronounced, circular glass shade perfectly accents Modern Farmhouse and Transitional settings
  • Provides ambient illumination to dining rooms, great rooms, and bathrooms
  • The fixture's impressive design and humble aged bronze accents provide an elegant and modern aesthetic
  • Soft, ambient illumination is diffused through the light's classic, clear seeded glass shade
  • Alluring cross lines of the light's frame offer a lovely accent to contemporary settings
  • Measures 5.12-in. width by 14.62-in. height, extends from wall 4-in.
  • Uses (1) 60-watt Candelabra, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cETLus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710076-196

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Aged Bronze

Finish Type

Hand Painted

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall Vertical

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247269754

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.12 in x 4 in x 14.62 in

Height

14.62 in

Height to Center

7.25 in

Length

5.12 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.47 lb

Width

4 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93104166

Media

Videos

play
Cumberland