PROGRESS LIGHTING
Image of P350219-109 Delayne Collection Five-Light Mid-Century Modern Brushed Bronze Semi-Flush Mount Light
Image of P350219-109 Delayne Collection Five-Light Mid-Century Modern Brushed Bronze Semi-Flush Mount Light
Image of P350219-109 Delayne Collection Five-Light Mid-Century Modern Brushed Bronze Semi-Flush Mount Light
Image of P350219-109 Delayne Collection Five-Light Mid-Century Modern Brushed Bronze Semi-Flush Mount Light
+2
Image of P350219-109 Delayne Collection Five-Light Mid-Century Modern Brushed Bronze Semi-Flush Mount Light

Delayne Collection Five-Light Mid-Century Modern Brushed Bronze Semi-Flush Mount Light

$135.41 USD
OR

Brand: Progress Lighting

Catalog ID: P350219-109

Collection name: Delayne

Delayne has a mid-century appeal defined by an array of arms that extend outward from a rounded, central support. Its beautiful metallic finish interacts with the light, casting reflections on bedrooms, bathrooms and living room ceilings. Select decorative light bulbs in a clear or white finish to further enhance this dynamic style.

  • Delayne has a mid-century appeal defined by an array of arms that extend outward from a rounded, central support, making a statement on bathroom, bedroom and living room ceilings
  • A sophisticated brushed bronze finish interacts with the light, creating a lighting design ideal for contemporary and mid-century modern interiors
  • Select decorative light bulbs in a clear or white finish to further enhance this dynamic style
  • The semi-flush design and space-age styling create a dazzling impression on the ceiling
  • A round canopy and sleek down rod support five linear spokes that create a star-like appearance
  • Each spoke is tipped with an exposed bulb which can be customized with a round, candelabra or linear bulb, adding to the modern design and creating a soft ambient light
  • Measures 16 in. length x 16 in. diameter x 5.5 in. height
  • Uses 5 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P350219-109

Color

Gold

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Bronze

Finish Type

Plated

Fire Resistance

No

Fixture Type

Semi-Flush

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G

Lamp Type

G16.5

Lamp Type Actual

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Living Room
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247263783

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 5.62 in

Height

5.62 in

Length

16 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.5 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156648

Resources and downloads