PROGRESS LIGHTING
Image of P500358-009 Delayne Collection One-Light Mid-Century Modern Brushed Nickel Etched Opal Glass Pendant Light
Image of P500358-009 Delayne Collection One-Light Mid-Century Modern Brushed Nickel Etched Opal Glass Pendant Light
Image of P500358-009 Delayne Collection One-Light Mid-Century Modern Brushed Nickel Etched Opal Glass Pendant Light
Image of P500358-009 Delayne Collection One-Light Mid-Century Modern Brushed Nickel Etched Opal Glass Pendant Light
+4
Image of P500358-009 Delayne Collection One-Light Mid-Century Modern Brushed Nickel Etched Opal Glass Pendant Light

Delayne Collection One-Light Mid-Century Modern Brushed Nickel Etched Opal Glass Pendant Light

$176.55 USD
OR

Brand: Progress Lighting

Catalog ID: P500358-009

Collection name: Delayne

Delayne has a sophisticated style that transcends its simple design. A softly curved fitted metal framework encases an opal glass globe with slender bands creating a dynamic form. The pendant offers a refined mid-century design enhanced by gently diffused light that creates an ambient glow.

  • Delayne features a softly curved fitted metal framework offering a refined mid-century design ideal for kitchens, breakfast nooks and bar areas
  • Its sophisticated style transcends its simple design and is perfectly at home in contemporary and mid-century modern settings
  • A beautiful brushed nickel finish is enhanced by gently diffused light that creates an ambient glow
  • The globe's smooth surface is surrounded by minimally styled metallic bands topped by a gracefully curve arch
  • The opal glass globe is suspended from the ceiling by a round canopy and sleek down rod
  • The globe shade shelters a single light source for even illumination
  • Measures 9.37 in. height x 9.37 in. diameter x 12.37 in. height
  • Uses 1 100-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500358-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Breakfast Nook
  • Bar

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263745

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.37 in x 9.37 in x 12.37 in

Height

12.37 in

Length

9.37 in

Length - Installed

72.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.92 lb

Width

9.37 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156971